CAD model selection
M30_sensors_metal_housing - M30_Non_Flush - M30_Plug - ech3010ppat-1
Company
Carlo Gavazzi
Description
M30 Plug
Bill of material
M30_sensors_metal_housing - M30_Non_Flush - M30_Plug - ech3010ppat-1
CODE
Code
ECH3010PPAT-1
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
4÷15 mm
SWOUT
Switching output
1x PNP antivalent NO/NC
INT
Interface
-
PWDC
Rated voltage DC
10÷40 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
200 mA
NLCUR
No load current
12 mA
CON
Connection type
M12 plug on external amplifier
HOU
Housing type
M30, cylindric, stainless steel
DIM1
Diameter
30 mm
DIM2
Lenght
57.0 mm
IP
IP rating
IP67
TMP
Operating temperature
-196°÷+180°C/-321°÷+356°F C°/°F
DS
Datasheet
ECH3010PPAT-1.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0