CAD model selection
CON54NFA2
Company
Carlo Gavazzi
Description
M8 Plug, 3 wires cable, single ended
Bill of material
CON54NFA2
CODE
Code
CON54NFA2
CONTYP
Connector type
M8 Angled
CONWIR
Connection wires
4 wires
PW
Rated voltage
60 Vac/dc
MAXCUR
Max current
3 A
CABLEN
Cable lenght
2 m
CABDIA
Outer cable diameter
4.4 mm
WIRSEC
Wires cross section
0.25 mm2
CABMAT
Cable material
PVC
DIM1
Female plug - Lenght front-plug cable
20.8 mm
DIM2
Female plug - Lenght angled-plug cable
26 mm
DIM3
Female plug outer diameter
10 mm
DIM4
Male plug - Lenght front-plug cable
- mm
DIM5
Male plug outer diameter
- mm
IP
IP rating
IP67
POL
Pollution degree
3
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
con_ds.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0