CAD model selection
CD50CNF10NO
Company
Carlo Gavazzi
Description
Liquid level measurement - fix sensing distance
Bill of material
CD50CNF10NO
CODE
Code
CD50CNF10NO
MTYP
Mounting type
Flush
SWDIS
Switching distance
10 mm
SWOUT
Switching output
1x NPN NO
INT
Interface
-
PWDC
Rated voltage DC
10÷30 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
50 mA
NLCUR
No load current
10 mA
CON
Connection type
Cable
HOU
Housing type
30x7x50, rectangular, plastic
DIM1
Width
30 mm
DIM2
Height
7 mm
DIM3
Lenght
50 mm
IP
IP rating
IP67
TMP
Operating temperature
0°÷+60°C/+32°÷+140°F C°/°F
DS
Datasheet
cd50cnfxx.pdf pdf
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0