CAD model selection
CB32CLN20STAX
Company
Carlo Gavazzi
Description
Ø32 Atex Non-Flush
Bill of material
CB32CLN20STAX
CODE
Code
CB32CLN20STAX
MTYP
Mounting type
Non-Flush
SWDIS
Switching distance
4÷20 mm
SWOUT
Switching output
1x SPDT relay output
INT
Interface
-
PWDC
Rated voltage DC
- Vdc
PWAC
Rated voltage AC
100÷135 Vac
MXCUR
Max output current
5.0 A
NLCUR
No load current
- mA
CON
Connection type
2m Cable
HOU
Housing type
Ø32, cylindric, plastic
DIM1
Diameter
32 mm
DIM2
Lenght
101 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+40°C/-4°÷+104°F C°/°F
DS
Datasheet
cb32cln20quax.pdf pdf
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0