CAD model selection
CB18CLN12TOFT
Company
Carlo Gavazzi
Description
Ø18 Atex Non-Flush
Bill of material
CB18CLN12TOFT
CODE
Code
CB18CLN12TOFT
MTYP
Mounting type
Non-Flush
SWDIS
Switching distance
3÷12 mm
SWOUT
Switching output
1x SCR NO
INT
Interface
-
PWDC
Rated voltage DC
- Vdc
PWAC
Rated voltage AC
20÷250 Vac
MXCUR
Max output current
500 mA
NLCUR
No load current
10 mA
CON
Connection type
Cable
HOU
Housing type
Ø18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
86 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
cb18cln12toftax.pdf pdf
Preview - Generation
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions
0