CAD model selection
RM1A48D100
Company
Carlo Gavazzi
Description
RM1 - RM, 1-phase panel mount
Bill of material
RM1A48D100
CODE
Code
RM1A48D100
VOLT
Voltage
480
VAC
MXCUR
Maximum Current
100
AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
4÷32 VDC
PWRCONN
Power Connection
M5 screw with captivated washer
CTRLCONN
Control connection
M3 screw with captivated washer
BLKVOLT
Blocking voltage
1200
Vp
IT
18000
A²s
DIM1
Width
44.8 mm
DIM2
Height
58.2 mm
DIM3
Depth
28.8 mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°÷+70°C (-40˚÷+158˚F)
C°/°F
OPT
Option
Overvoltage protection
Preview - Generation

Embedded user actions
0