CAD model selection
RGC1A60A62KGU
Company
Carlo Gavazzi
Description
RGC - RGC_U, 1-phase DIN mount
Bill of material
RGC1A60A62KGU
CODE
Code
RGC1A60A62KGU
VOLT
Voltage
600
VAC
MXCUR
Maximum Current
65
AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65Hz Hz
CTRLRNG
Control range
20÷275VAC, 24÷190VDC
PWRCONN
Power Connection
M5 screw with box clamp
CTRLCONN
Control connection
M3, Pozidriv 1
BLKVOLT
Blocking voltage
1200
Vp
IT
18000
A²s
DIM1
Width
70.0
mm
DIM2
Height
110 mm
DIM3
Depth
140.5
mm
IP
IP rating
IP 20
TMP
Operating temperature
-40°C÷+80°C (-40˚F÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0