CAD model selection
CA30CLC30BPM1
Company
Carlo Gavazzi
Description
M30 Non-Flush Plug
Bill of material
CA30CLC30BPM1
CODE
Code
CA30CLC30BPM1
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
1÷30
mm
SWOUT
Switching output
1x selectable PNP/NPN
INT
Interface
-
PWDC
Rated voltage DC
10÷40
Vdc
PWAC
Rated voltage AC
-
Vac
MXCUR
Max output current
250
mA
NLCUR
No load current
12
mA
CON
Connection type
M12 plug
HOU
Housing type
M30, cylindric, plastic
DIM1
Diameter
30 mm
DIM2
Lenght
90.4
mm
IP
IP rating
IP68
TMP
Operating temperature
-20°÷+85°C/-4°÷+185°F
C°/°F
DS
Datasheet
ca18clc12bpm1.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0