CAD model selection
RZ3A48A75P
Company
Carlo Gavazzi
Description
RZ3_ P - RZ3, 3- phase panel mount with OTP
Bill of material
RZ3A48A75P
CODE
Code
RZ3A48A75P
VOLT
Voltage
480
VAC
MXCUR
Maximum Current
75
AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
20÷275VAC/24÷50VDC
PWRCONN
Power Connection
M5 screw with captivated washer
CTRLCONN
Control connection
M4 screw with captivated washer
BLKVOLT
Blocking voltage
1200
Vp
IT
6600
A²s
DIM1
Width
73.5 mm
DIM2
Height
41 mm
DIM3
Depth
103 mm
IP
IP rating
IP 20
TMP
Operating temperature
-30°÷+80°C (-22˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions
0