CAD model selection
CA30CLC30BP
Company
Carlo Gavazzi
Description
M30 Non-Flush Cable
Bill of material
CA30CLC30BP
CODE
Code
CA30CLC30BP
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
1÷30
mm
SWOUT
Switching output
1x selectable PNP/NPN
INT
Interface
-
PWDC
Rated voltage DC
10÷40
Vdc
PWAC
Rated voltage AC
-
Vac
MXCURDC
Max output current DC
250
mA
MXCURAC
Max output current AC
-
A
NLCUR
No load current
12
mA
CON
Connection type
Cable
HOU
Housing type
M30, cylindric, plastic
DIM1
Diameter
30
mm
DIM2
Lenght
99.2
mm
IP
IP rating
IP68
TMP
Operating temperature
-20°÷+85°C/-4°÷+185°F
C°/°F
DS
Datasheet
ca18clc12bpm1.pdf pdf
Preview - Generation

Embedded user actions
0