??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PB18CNT15NC
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam PB18 sensors
Bill of material
PB18CNT15NC
CODE
Code
SENS
Sensing range
mm
OPTANG
Optical angle
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
890 nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
d18, snap-on, cylindric, plastic
DIM1
Diameter
17.2 mm
DIM2
Lenght
30 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+50°C/-4°÷+122°F C°/°F
DS
Datasheet
pb18cnt15no_c2.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions