??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
PA12B3T20
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Through-Beam PA12 sensors
Bill of material
PA12B3T20
CODE
Code
SENS
Sensing range
mm
OPTANG
Optical angle
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
HOU
Housing type
M12, cylindric, stainless steel
DIM1
Diameter
12 mm
DIM2
Lenght
42.4 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+50°C/-4°÷+122°F C°/°F
DS
Datasheet
pa12b1t20no_c2.pdf pdf
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions