??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
PD30CNT15NPDU
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Cable
Bill of material
PD30CNT15NPDU
CODE
Code
SENS
Sensing range
m
OPTANG
Optical angle
°
SENADJ
Sensitivity adjustment
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
MUTIN
Mute input
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
DIM1
Width
10 mm
DIM2
Height
30 mm
DIM3
Depth
20 mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30cnt15npm5du.pdf pdf
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions