??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PD30ETT15M5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
PD30ETT15M5
CODE
Code
SENS
Sensing range
m
OPTANG
Optical angle
°
SENADJ
Sensitivity adjustment
°
SENMOD
Sensing mode
LITYPE
Light type
Infrared light
LIWAVE
Light wave lenght
850 nm
SWOUT
Switching output
MUTIN
Mute input
-
PW
Rated voltage
10÷30 Vdc
CUR
Supply current
mA
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 31x21, stainless steel
DIM1
Width
11 mm
DIM2
Height
31.4 mm
DIM3
Depth
21 mm
IP
IP rating
IP68, IP69K, Ecolab
TMP
Operating temperature
-25°÷+60°C/-13°÷+140°F C°/°F
DS
Datasheet
pd30ett15xxsa.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions