??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
IBS06LF02POM5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
D6 Plug
Bill of material
IBS06LF02POM5
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
2 mm
SWOUT
Switching output
INT
Interface
-
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
150 mA
NLCUR
No load current
16 mA
CON
Connection type
M8 plug
HOU
Housing type
D6.5, cylindric, stainless steel
DIM1
Diameter
6.5 mm
DIM2
Lenght
mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
IBS06_3-wire_DC_DS.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions