??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
cm22d0a
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Safety Modules - OSSD Outputs
Bill of material
cm22d0a
CODE
Code
SAFFUN
Functionalities
SAFCH
Safety channels
2
START
Start/Reset type
Manual/Automatic
OUT
Safety outputs
AUXOUT
Auxiliary outputs
SAFE
Safety compliancy
MXCUR
Max output current
400 mA
PWDC
Rated voltage Vdc
24 Vdc
PWAC
Rated voltage Vac
24 Vac
MOU
Mounting type
DIN rail
CON
Connection type
Screw terminals
DIM1
Width
17.5 mm
DIM2
Height
90 mm
DIM3
Depth
62.7 mm
IP
IP rating
IP20
TMP
Operating temperature
0°÷+55°C/+32°÷+131°F C°/°F
DS
Datasheet
Certus_Multifunction_DS.pdf pdf
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions