??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RZ3A48D25
HELP_VARIABLE
Company
Carlo Gavazzi
Description
RZ3 - RZ3, 3- phase panel mount
Bill of material
RZ3A48D25
CODE
Code
VOLT
Voltage
VAC
MXCUR
Maximum Current
AAC
SWMODE
Switching mode
Zero cross
FREQRNG
Operational frequency range
45÷65 Hz
CTRLRNG
Control range
PWRCONN
Power Connection
M5 screw with captivated washer
CTRLCONN
Control connection
M4 screw with captivated washer
BLKVOLT
Blocking voltage
Vp
IT
A²s
DIM1
Width
73.5 mm
DIM2
Height
41 mm
DIM3
Depth
103 mm
IP
IP rating
IP 20
TMP
Operating temperature
-30°÷+80°C (-22˚÷+176˚F) C°/°F
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions