??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
PD30CNB20NAM5IS
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PD30 Plug
Bill of material
PD30CNB20NAM5IS
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
angle°
SENMOD
Sensing mode
LITYPE
Light type
LIWAVE
Light wave lenght
nm
SWOUT
Switching output
INT
Interface
PW
Rated voltage
10÷30 Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
M8 plug
HOU
Housing type
Cubic, 30x20, plastic
DIM1
Width
10 mm
DIM2
Height
30 mm
DIM3
Depth
20 mm
IP
IP rating
IP67
TMP
Operating temperature
C°/°F
DS
Datasheet
PD30CNB20NAM5IS.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions