??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
PC50CND10BAM1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
PC50 Plug
Bill of material
PC50CND10BAM1
CODE
Code
SENS
Sensing range
mm
SENADJ
Sensitivity adjustment
270 °
SENMOD
Sensing mode
Light/Dark switching
LITYPE
Light type
Red light
LIWAVE
Light wave lenght
880 nm
SWOUT
Switching output
1x selectable NPN/PNP NC+NO antivalent
PWDC
Rated voltage DC
10÷30 Vdc
MXCURDC
Max output current DC
200 mA
NLCUR
No load current
40 mA
CON
Connection type
M12 plug
HOU
Housing type
Cubic, 50x50, plastic
DIM1
Width
17 mm
DIM2
Height
50 mm
DIM3
Depth
50 mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
pc50cnd10bam1.pdf pdf
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions