??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICB30L50N40PO
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M30 Non-Flush Cable
Bill of material
ICB30L50N40PO
CODE
Code
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
M30, cylindric, nickel plated brass
DIM1
Diameter
30 mm
DIM2
Lenght
mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb30x35_22.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions