??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CA18CAF08PAM1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Flush Plug
Bill of material
CA18CAF08PAM1
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
Vdc
PWAC
Rated voltage AC
Vac
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
M12 plug
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
TMP
Operating temperature
C°/°F
DS
Datasheet
ca18can12nam1.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions