??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
UA18CAD22NGTI
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Cable
Bill of material
UA18CAD22NGTI
CODE
Code
SENS
Sensing range
mm
BLD
Blind zone
mm
ANOUT
Analogue output
SWOUT
Switching output
PW
Rated voltage
Vdc
MXCUR
Max output current
100 mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
IP67
TMP
Operating temperature
-20°÷+60°C/-4°÷+140°F C°/°F
DS
Datasheet
ua18cad04ngm1ti.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions