??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CONE13NF-ANT5
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Plug, 3 wires cable
Bill of material
CONE13NF-ANT5
CODE
Code
CONTYP
Connector type
CONWIR
Connection wires
3 wires
PW
Rated voltage
Vac/dc
MAXCUR
Max current
4 A
LED
LED control signal
CABLEN
Cable lenght
m
CABDIA
Outer cable diameter
5,2 mm
WIRSEC
Wires cross section
0,34 mm2
CABMAT
Cable material
DIM1
Lenght front-plug cable
mm
DIM2
Lenght angled-plug cable
mm
DIM3
Plug outer diameter
15 mm
IP
IP rating
IP67
POL
Pollution degree
3
TMP
Operating temperature
C°/°F
DS
Datasheet
CONE_DS_EN.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions