??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
ICB12L50N10POM1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Non-Flush Plug
Bill of material
ICB12L50N10POM1
CODE
Code
MTYP
Mounting type
Non_Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
10÷36 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
mA
CON
Connection type
M12 plug
HOU
Housing type
M12, cylindric, nickel plated brass
DIM1
Diameter
12 mm
DIM2
Lenght
mm
IP
IP rating
IP67
TMP
Operating temperature
-25°÷+70°C/-13°÷+158°F C°/°F
DS
Datasheet
icb12x30_06_ds_eng_160117.pdf pdf
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions