??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
S142BNNT230
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Amplifiers for MOF sensors
Bill of material
S142BNNT230
CODE
Code
OPMODE
Operating mode
SENADJ
Sensitivity adjustment
°
OUTF
Output function
Selectable Make/Break
SWOUT
Switching output
TIMEOUT
Output delay time
ALOUT
Alarm output
TEST
Test input
MXCUR
Relay output current
A
TROUTA
Transistor output current
mA
PWDC
Rated voltage Vdc
Vdc
PWAC
Rated voltage Vac
Vac
MOU
Mounting type
Plug-in socket
CON
Connection type
Plug-in socket
DIM1
Width
35 mm
DIM2
Height
80 mm
DIM3
Depth
75 mm
IP
IP rating
IP20
TMP
Operating temperature
-20°÷+50°C/-4°÷+122°F C°/°F
DS
Datasheet
s142brnn924.pdf pdf
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions